IESNA:LM-63-2002
[TEST]P1386396
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-740-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11128.4
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1497.2 1867.6 2153.1 2384.7 2546.7 2672.8 2683.1 2631.6 2616.2 2708.8 2960.9 3380.2 3902.4 4347.4 4633.0 4918.5 
5132.0 5229.8 5232.3 5090.9 4782.2 3840.7 3063.8 2487.6 1839.3 1353.1 874.6 589.1 560.8 445.0 339.6 288.1 226.4 162.1 
56.6 10.3 2.6 0.0 
1497.2 1857.3 2140.3 2369.2 2546.7 2665.1 2685.6 2644.5 2631.6 2713.9 2955.7 3400.8 3899.8 4337.1 4635.5 4903.1 
5116.6 5232.3 5219.5 5090.9 4807.9 3948.7 3089.5 2549.3 1875.3 1355.7 884.9 607.1 563.4 450.2 347.3 290.7 234.1 167.2 
64.3 12.9 2.6 0.0 
1497.2 1849.6 2130.0 2358.9 2544.1 2675.3 2724.2 2698.5 2685.6 2752.5 2953.2 3341.6 3794.4 4224.0 4527.5 4766.7 
4977.7 5106.3 5132.0 5054.9 4823.3 4337.1 3416.2 2747.4 2065.7 1476.6 1005.8 679.1 620.0 486.2 370.4 308.7 259.8 
187.8 128.6 36.0 5.1 0.0 
1497.2 1823.9 2094.0 2325.5 2523.6 2688.2 2775.7 2783.4 2791.1 2840.0 2973.7 3228.4 3611.7 4013.0 4344.9 4550.7 
4730.7 4882.5 4954.5 4949.4 4843.9 4586.7 4059.3 3362.2 2575.0 1798.1 1283.6 818.0 753.7 558.2 398.7 319.0 265.0 
177.5 123.5 51.4 5.1 0.0 
1497.2 1808.4 2078.5 2294.6 2505.6 2690.8 2840.0 2906.9 2937.7 2981.5 3079.2 3238.7 3472.8 3794.4 4100.5 4347.4 
4545.5 4692.1 4810.5 4872.2 4841.3 4746.2 4532.6 4067.0 3405.9 2688.2 1816.1 1216.8 1083.0 735.7 478.5 313.8 239.2 
187.8 123.5 46.3 5.1 0.0 
1497.2 1767.3 2006.5 2238.0 2451.5 2659.9 2850.3 2981.5 3061.2 3122.9 3202.7 3333.9 3506.2 3722.3 3982.1 4249.7 
4465.8 4653.5 4779.6 4874.8 4941.7 4933.9 4869.6 4725.6 4388.6 3835.5 3143.5 2243.2 1985.9 1216.8 746.0 452.7 
313.8 216.1 97.8 36.0 7.7 0.0 
1497.2 1733.8 1942.2 2155.7 2356.4 2572.4 2778.2 2966.0 3107.5 3225.8 3328.7 3431.6 3560.3 3742.9 3930.7 4190.5 
4442.6 4699.9 4905.6 5078.0 5216.9 5368.7 5422.7 5458.7 5479.3 5319.8 4952.0 3863.8 3714.6 2999.5 1754.4 985.2 
517.1 244.4 110.6 46.3 12.9 0.0 
1497.2 1677.2 1841.9 2034.8 2214.9 2413.0 2611.0 2816.8 2999.5 3174.4 3339.0 3485.7 3624.6 3755.8 3899.8 4059.3 4244.5 
4458.0 4699.9 4944.2 5198.9 5461.3 5757.1 5916.6 6063.2 6181.6 5718.5 5294.1 5240.1 4787.3 3899.8 3050.9 
1741.5 625.1 272.7 84.9 18.0 0.0 
1497.2 1605.2 1739.0 1885.6 2037.4 2199.4 2356.4 2526.1 2695.9 2876.0 3063.8 3246.4 3429.1 3640.0 3850.9 4046.5 4265.1 
4496.6 4748.7 5031.7 5335.2 5718.5 6209.9 6521.1 6883.9 7123.1 6889.0 7105.1 7115.4 6925.0 6423.4 5463.9 
3207.8 1335.1 347.3 69.5 20.6 0.0 
1497.2 1600.1 1721.0 1852.2 1998.8 2160.9 2304.9 2472.1 2621.3 2793.7 2981.5 3156.4 3346.7 3547.4 3760.9 3966.7 4195.7 
4432.3 4689.6 4988.0 5322.4 5741.7 6245.9 6580.3 6968.7 7220.8 7033.1 7295.4 7313.5 7099.9 6672.9 5692.8 
3133.2 1165.3 303.5 59.2 20.6 0.0 
1497.2 1543.5 1607.8 1703.0 1803.3 1908.8 2032.2 2145.4 2268.9 2410.4 2544.1 2677.9 2827.1 2978.9 3159.0 3318.5 3495.9 3688.9 
3912.7 4172.5 4463.2 4882.5 5265.8 5582.2 5993.8 6125.0 6045.2 6238.2 6215.0 5878.0 5322.4 4370.6 2104.3 493.9 
123.5 36.0 20.6 0.0 
1497.2 1512.6 1546.0 1597.5 1666.9 1749.3 1829.0 1919.0 2016.8 2117.1 2220.0 2325.5 2428.4 2546.7 2665.1 2780.8 2899.1 3035.5 
3197.5 3385.3 3627.1 3948.7 4193.1 4455.5 4738.4 4787.3 4697.3 4699.9 4617.5 4231.7 3696.6 2891.4 1311.9 367.9 
113.2 38.6 20.6 0.0 
1497.2 1474.0 1463.7 1481.7 1512.6 1551.2 1600.1 1656.7 1713.2 1772.4 1831.6 1883.0 1931.9 1980.8 2024.5 2055.4 2081.1 2106.8 2124.8 
2166.0 2238.0 2297.2 2299.8 2284.3 2256.0 2119.7 1975.6 1741.5 1685.0 1366.0 1008.4 735.7 375.6 192.9 79.7 36.0 20.6 0.0 
1497.2 1399.4 1327.4 1278.5 1257.9 1247.6 1257.9 1268.2 1286.2 1301.7 1306.8 1299.1 1278.5 1252.8 1211.6 1157.6 1088.1 1013.5 946.7 
887.5 825.8 774.3 725.4 681.7 635.4 578.8 514.5 463.0 445.0 380.7 306.1 231.5 156.9 105.5 64.3 30.9 15.4 0.0 
1497.2 1332.5 1206.5 1126.7 1098.4 1111.3 1137.0 1157.6 1175.6 1178.2 1167.9 1142.2 1106.2 1059.8 1016.1 962.1 908.1 856.6 807.7 
753.7 684.3 627.7 583.9 558.2 540.2 535.1 509.3 478.5 473.3 437.3 367.9 290.7 192.9 110.6 69.5 33.4 12.9 0.0 
1497.2 1278.5 1113.9 1047.0 1054.7 1085.6 1116.4 1137.0 1142.2 1131.9 1101.0 1059.8 1016.1 972.4 926.1 887.5 843.8 789.7 733.1 
679.1 640.5 614.8 596.8 578.8 563.4 545.4 517.1 465.6 455.3 424.5 378.1 280.4 223.8 136.3 64.3 28.3 10.3 0.0 
1497.2 1227.1 1052.1 1013.5 1044.4 1080.4 1113.9 1126.7 1119.0 1090.7 1052.1 1005.8 962.1 923.5 884.9 838.6 805.2 771.7 725.4 
692.0 668.8 643.1 591.7 555.6 529.9 504.2 473.3 437.3 427.0 391.0 303.5 277.8 247.0 200.7 115.8 46.3 7.7 0.0 
1497.2 1185.9 1013.5 1003.3 1039.3 1083.0 1106.2 1116.4 1101.0 1059.8 1011.0 959.5 915.8 877.2 841.2 818.0 794.9 769.2 746.0 
694.6 645.7 612.2 578.8 545.4 506.8 468.2 432.2 396.2 385.9 339.6 298.4 254.7 213.5 167.2 123.5 54.0 5.1 0.0 
1497.2 1157.6 990.4 1000.7 1047.0 1080.4 1111.3 1111.3 1080.4 1034.1 980.1 926.1 884.9 848.9 818.0 794.9 764.0 720.3 681.7 
645.7 609.7 573.7 537.6 501.6 470.8 439.9 406.4 373.0 360.1 326.7 293.3 252.1 205.8 151.8 95.2 36.0 5.1 0.0 
1497.2 1137.0 987.8 1000.7 1049.6 1088.1 1108.7 1101.0 1065.0 1011.0 949.2 900.4 861.8 828.3 810.3 774.3 715.1 648.3 622.5 
599.4 560.8 532.5 506.8 470.8 445.0 414.2 385.9 347.3 337.0 311.3 275.3 236.7 195.5 159.5 84.9 38.6 2.6 0.0 
1497.2 1126.7 985.2 1005.8 1052.1 1093.3 1106.2 1098.4 1057.3 995.5 933.8 882.3 846.3 820.6 805.2 748.6 671.4 617.4 596.8 
568.5 542.8 506.8 475.9 447.6 427.0 403.9 375.6 339.6 334.4 308.7 275.3 234.1 195.5 154.3 90.0 38.6 2.6 0.0 
1497.2 1126.7 985.2 1005.8 1054.7 1090.7 1106.2 1095.9 1057.3 987.8 928.7 882.3 843.8 823.2 802.6 746.0 671.4 614.8 599.4 
568.5 540.2 504.2 475.9 442.5 427.0 403.9 373.0 339.6 334.4 311.3 272.7 228.9 192.9 133.8 95.2 33.4 2.6 0.0 
